/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Sonntag, den 17. Mai, von 1 Uhr bis 11 Uhr EST (von 5 Uhr bis 15 Uhr GMT, von 6 Uhr bis 16 Uhr CET und von 10:30 Uhr bis 20:30 Uhr IST) aufgrund geplanter Wartungsarbeiten nicht verfügbar sein. Wir schätzen Ihre Geduld während dieser Zeit.

    Explosionsgeschützte Kameras

    Network Explosion-Proof IP Camera

    Auslaufmodell

    Honeywell explosion-proof webcams meet high requirements of industrial explosion protection and insulation, provide 2 MP HD image monitoring in hazardous industrial environments to enhance the safety level at major sites

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The HEICC2736WI provides 1080P (1920x1080) resolution, 25 fps HD image quality, supporting

    triple-code streams and H.265/ H.264/ MJPEG video compression formats. The H.265 video compression technology

    not only provides high-quality images, but also greatly improves bandwidth utilization, reducing video data capacity and saving storage space

    . The camera also supports ONVIF protocol for better openness and compatibility. The HEICC

    2736WI is equipped with a mechanical infrared cut-off filter for true day-to-night conversion,

    ensuring high-definition quality images in different light intensities, and especially in a bright light environment similar to offshore rigs,

    it can still render a strong color contrast. The HEICC-2736-WI is designed with a new 1/1.8” progressing-scan

    megapixel CMOS image sensor, greatly enhancing the sensitivity of image processing while reducing the power consumption.

    The HEICC-2736-WI is IP68 rated and industry-leading. Its housing is 316L stainless steel,

    Which represents the highest standard of environmental protection available. It is equipped with a 200m infrared light and wiper,

    ensuring clear and smooth pictures even in harsh environments. The frame is designed air-tight and explosion-proof, blocking external explosive materials

    from entering, meanwhile potential internal expansion and high heat are effectively contained to prevent ignition and explosion due to leakage into the environment.

    Features & Benefits:
    • The HEICC2736WI provides 1080P (1920x1080) resolution, 25 fps HD image quality, supporting
    • triple-code streams and H.265/ H.264/ MJPEG video compression formats. The H.265 video compression technology
    • not only provides high-quality images, but also greatly improves bandwidth utilization, reducing video data capacity and saving storage space
    • . The camera also supports ONVIF protocol for better openness and compatibility. The HEICC
    • 2736WI is equipped with a mechanical infrared cut-off filter for true day-to-night conversion,
    • ensuring high-definition quality images in different light intensities, and especially in a bright light environment similar to offshore rigs,
    • it can still render a strong color contrast. The HEICC-2736-WI is designed with a new 1/1.8” progressing-scan
    • megapixel CMOS image sensor, greatly enhancing the sensitivity of image processing while reducing the power consumption.
    • The HEICC-2736-WI is IP68 rated and industry-leading. Its housing is 316L stainless steel,
    • Which represents the highest standard of environmental protection available. It is equipped with a 200m infrared light and wiper,
    • ensuring clear and smooth pictures even in harsh environments. The frame is designed air-tight and explosion-proof, blocking external explosive materials
    • from entering the frame, meanwhile potential internal expansion and high heat are effectively contained to prevent ignition and explosion due to leakage into the environment.