/content/hbtbt/de/de/search-results.html

    PTZ-Kameras

    IR Eyeball Camera with 2.8-12mm Lens

    Auslaufmodell

    Honeywell’s HIE2PIV-S is Water-proof, light-weight and easy to install, and is one of Honeywell’s most popular products in its eyeball camera range

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell’s HIE2PIV-S is Water-proof, light-weight and easy to install, and is one of Honeywell’s most popular products in its eyeball camera range. It offers low-light performance down to 0.002 lux as well as built-in True Day Night (TDN) technology, making it suitable for all kinds of low-light applications.

    Features & Benefits:
    • 2 MP recording in full real time
    • ONVIF Profile S/G compliant and IP67 certified
    • H.265 Codec Compression
    • Angle of view: 92 degree ~ 33 degree