/content/hbtbt/de/de/search-results.html

    PTZ-Kameras

    IR Eyeball Camera with viewing angle 92 to 33.7 degree

    Auslaufmodell

    Honeywell’s HEI2PIV IR eyeball camera is powered by TDN (True Day/Night) technology, making it ideal for use in a variety of lighting conditions.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell’s HEI2PIV IR eyeball camera is powered by TDN (True Day/Night) technology, making it ideal for use in a variety of lighting conditions. With 3D Digital Noise Reduction (DNR) capability, the camera produces clear images and consistently delivers great surveillance results in both indoor and outdoor applications.

    Features & Benefits:
    • 2 MP full real-time recording
    • 20-30 meter IR distance
    • Supports motion detection
    • ONVIF Profile S/G compliant
    • Viewing angle: 92 degree to 33 degree