/content/hbtbt/de/de/search-results.html

    Racks und Hardware

    AVH Series Housing Option

    Auslaufmodell

    AVH range consists of compact, weatherproof housings for external applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    AVH range consists of compact, weatherproof housings for external applications. AVH500 housings are durable and lightweight. The innovative opening system allows access to the interior. The body and sunshield slide forward and remain suspended from the main unit allowing hands free access to the camera and lens when installing or servicing. All units are weatherproof to an IP66 rating and there are two available mounting options of a standard wall mount bracket or the cable managed bracket.

    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security