/content/hbtbt/de/de/search-results.html

    racks and hardware

    ZRS Floor Rack

    Auslaufmodell

    Floor Racks have lockable doors and a side or back plate, which provides very good accessibility for service on installed racks. There is the possibility of cable entry from the bottom, top and back.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Floor Racks have 19 inch profiles both front and rear plus integrated base with cable entry field in the bottom and possible for cable entry from the bottom, top and back. The cabinet can be loaded with up to 800 kg. They are specially developed for spoken evacuation alarms to open at the front, side and rear makes work easier.

    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten