/content/hbtbt/de/de/search-results.html

    NVRs - Netzwerkrekorder

    Value Series IP NVR

    Impact by Honeywell’s IP Value Series Embedded NVRs having 16/32/64/256 channels support, cost effective , value for money, multiple survillance HDD options , support 4K HD (UHD) video resolution. NDAA Section 889 compliant.

    Übersicht

    The Impact Value series of Network Video Recorders (NVRs) is beneficial to customers who want a higher quality of video surveillance enhanced by HD and an advanced setup. This product can be used for video surveillance in banks, warehouses, hotels and hospitals - where image quality and clarity is a key priority. The smart features offered by the new Impact series of NVRs greatly help in the effective analysis of the video feed, while optimizing storage. NVRs supports 16/32/64/256 channels with multiple HDD options.

    Features & Benefits:
    • Channel: Up to 16Ch ~ 256Ch
    • Resolution Support: Up to 12MP
    • Compression: H+265,H.265,H.264
    • Multiple AI Support
    • HDD Support: 4/8/16HDD
    • Ethernet Port: 2 RJ45
    • Video Output Port: 4-HDMI
    • Alarm:16in / 1-4 out, Audio: 1in / 1out
    • RAID0, RAID1, RAID5, RAID6, RAID10 support for redundancy
    Certifications:
    • CE, FCC, BIS, RoHS