Automation that works for your people, your budget and the environment.

Our Saia PCD Supervisor can manage basic HVAC room controllers or an entire enterprise. Its openness makes third-party system integration easy, while its efficiency helps cut energy costs and protect the environment.

Need more reasons to choose the Saia PCD Supervisor?

It's a complete solution. One software platform for everything.

The Saia PCD Supervisor bundles visualising, interacting, monitoring and reporting in one platform. Compiled data can be shown on an HTML5-based dashboard.

It makes energy consumption transparent.

Saia PCD Supervisor EM can monitor and optimise energy usage by recording a wide range of energy data in a cyber secure, central location.

It allows user profiles to be individually adapted.

With the Supervisor, LDAP integration allows existing user profiles to be carried over. Individual user interfaces provide secure and efficient operation.

It's secure, powerful and ready for modern system architectures.

Saia PCD Supervisor takes security seriously. Virtualised servers, redundant databases, multi-user engineering and IoT interfaces can be used.

Its open system allows for straightforward, cross-discipline integration.

System flexibility is based on standard protocols such as BACnet, Modbus, OPC and much more. These communication standards make third-party system integration easy.

It's engineered for efficiency.

Migration of all PCD controllers is simplified. A mapping table defines data point enhancements. And with ready-made templates, users can visualise individually.

Assemble a package that meets your needs.
  • PCD8.SUP-500
    Saia PCD Supervisor basic package including SBC S-Bus driver and 500 points database size. Saia PCD Supervisor basic packages include an 18 months maintenance and a free upgrade package from a older version.
  • PCD8.SUP-2500
    Saia PCD Supervisor basic package including SBC S-Bus driver and 2,500 points database size. Saia PCD Supervisor basic packages include an 18 months maintenance and a free upgrade package from a older version.
  • PCD8.SUP-10000
    Saia PCD Supervisor basic package including SBC S-Bus driver and 10,000 points database size. Saia PCD Supervisor basic packages include an 18 months maintenance and a free upgrade package from a older version.
  • PCD8.SUP-100EXT
    Saia PCD Supervisor additional 100 SBC database points. Customers can start from any “Basic Package” and then add any combination of “S-Bus Point Extension” at any time to fit their BEMS supervisor system with the required capacity to host points to be monitored and controlled.
  • PCD8.SUP-2500EXT
    Saia PCD Supervisor additional 2,500 SBC database points. Customers can start from any “Basic Package” and then add any combination of “S-Bus Point Extension” at any time to fit their BEMS supervisor system with the required capacity to host points to be monitored and controlled.
  • PCD8.SUP-5000EXT
    Saia PCD Supervisor additional 5,000 SBC database points. Customers can start from any “Basic Package” and then add any combination of “S-Bus Point Extension” at any time to fit their BEMS supervisor system with the required capacity to host points to be monitored and controlled.
  • PCD8.SUP-15000EXT
    Saia PCD Supervisor additional 15,000 SBC database points. Customers can start from any “Basic Package” and then add any combination of “S-Bus Point Extension” at any time to fit their BEMS supervisor system with the required capacity to host points to be monitored and controlled.
  • PCD8.SUP-500OPEN
    Extend base license with additional 500 open protocols points. Please note that open protocol license management is delivered in a way that as soon as you reach the limit for point count customers need to request license upgrade accordingly.
  • PCD8.SUP-2500OPEN
    Extend base license with additional 2,500 open protocols points. Please note that open protocol license management is delivered in a way that as soon as you reach the limit for point count customers need to request license upgrade accordingly.
  • PCD8.SUP-5000OPEN
    Extend base license with additional 5,000 open protocols points. Please note that open protocol license management is delivered in a way that as soon as you reach the limit for point count customers need to request license upgrade accordingly.
  • PCD8.SUP-10000OPEN
    Extend base license with additional 10,000 open protocols points. Please note that open protocol license management is delivered in a way that as soon as you reach the limit for point count customers need to request license upgrade accordingly.
  • PCD8.SUP-OPC
    Extend the open protocol points with OPC client connectivity. OPC client is a separate unlocking code and uses open points database size purchased.
  • PCD8.SUP-DB-CSV
    Extend the capability for the supervisor to interact with Microsoft Excel. CSV functionality enable, import CSV files to create offline history logs (it is not required to produce standard CSV output for reporting). SQL functionality is an export connector to save data to external SQL databases customers may have on premises (it is mono-directional driver to save data only, does not retrieve data back).
  • PCD8.SUP-DB-SQL
    Extend the capability for the supervisor to communicate SQL Server. CSV functionality enable, import CSV files to create offline history logs (it is not required to produce standard CSV output for reporting). SQL functionality is an export connector to save data to external SQL databases customers may have on premises (it is mono-directional driver to save data only, does not retrieve data back).
  • PCD8.SUP-MNT1
    Saia PCD Supervisor maintenance upgrade - additional 1 year
  • PCD8.SUP-MNT3
    Saia PCD Supervisor maintenance upgrade - additional 3 years
  • PCD8.SUP-MNT5
    Saia PCD Supervisor maintenance upgrade - additional 5 years
  • PCD8.SUP-EM25
    Base license for Saia PCD Supervisor with max. 25 meter points
  • PCD8.SUP-EM50EXT
    License for additional 50 meter points
  • PCD8.SUP-EM100EXT
    License for additional 100 meter points
  • PCD8.SUP-EM1KEXT
    License for additional 1000 meter points
  • PCD8.SUP-EM-DEMO
    90 days demo version (with full functionality)

Besides innovation and reliability, we give you peace of mind.

Since 1978, we've been creating devices that are robust, portable and compatible. We conduct very strict quality inspections. So you don't have to worry about using our devices throughout a system’s life cycle.