/content/hbtbt/dk/en/search-results.html

    Temperature Sensors

    AFx-SS Outdoor Sensor

    Outdoor Temperature and Humidity Sensors with Integrated Solar Shield

    Overview

    The solar-shielded outdoor sensor is designed for reliable operation in demanding environments. An integrated solar shield reduces measurement error caused by solar radiation and helps ensure stable temperature readings.

    Features & Benefits:
    • Integrated solar shield reduces solar radiation effects and improves measurement accuracy
    • Passive temperature sensing or integrated RH and temperature sensing
    • 0–10 V output for temperature and humidity
    • Capacitive sensing element for relative humidity
    • Flexible mounting options for wall or pole installation
    Certifications:
    • Fully compliant with: CE and RoHS standards