/content/hbtbt/dk/en/search-results.html

    Transponders

    Duplex SFP Transceiver

    The Cisco Duplex SFP Transceiver is a 1000BASE-LX/LH Ethernet transceiver for optical communications. It is rated for distances up to 10km and a maximum bandwidth of 1Gbps.

    Overview

    The Cisco Duplex SFP Transceiver is a 1000BASE-LX/LH Ethernet transceiver for optical communications. It is operates on standard single-mode fiber-optic link spans of up to 10 km and up to 550 m on any multimode fibers. This transceiver operates at 1310nm wavelength and has maximum bandwidth of 1Gbps.

    Features & Benefits:
    • Cisco 1000BASE-LX/LH Ethernet SFP
    • Up-to 10km over SMF media at1Gbps
    • 1310nm Duplex SFP Transceiver
    • 0°C - 70°C Operating Case Temperature
    • No Digital optical monitoring capability
    • Hot-swappable for SFP LC ports
    • Cisco SFP can be covered by SMARTnet
    • SFP MSA / IEEE Std 802.3
    • Cisco GLC-LH-SM is RoHS compliant
    Certifications:
    • IEEE 802.3z 1000BASE-LX