/content/hbtbt/dk/en/search-results.html
    Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

    Video Intercom Systems

    Smart Home ~~ 10-inch Smart Home control screen, black - Requires Cube C to operate

    Smart Home ~~ 10-inch Smart Home control screen, black - Requires Cube C to operate

    Overview

    Smart Home control host, enabling smart home functions through combination with CUBE-C

    Features & Benefits:
    • •Main processor: 64-bit quad-core A53 1.2GHz main frequency
    • •Memory: 1GB DDR & 8GB EMMC
    • •Screen resolution 1920*1200
    • •Supports Smart Home and visual intercom functions
    • •10-inch capacitive screen
    • •2 x RS-485 interface ports
    • •10 zones: Customizable alarm types
    • •Supports knx, sparklighting, and zigbee system controls
    • •Realizable control functions such as lighting, curtains, air conditioning, floor heating and ventilation (requires cube-c)
    • •Ladder functionality is supported via standard IP protocol.