Fire Alarm Control Panels
FACP IQ8 Control C Italian
The FACP FlexES Control M is a modular loop technology fire alarm and control panel designed to monitor and alarm small to very large sized premises.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
FACP IQ8Controls are available in different packages such as C package, Package 1, package 3, 5, M.
Features & Benefits:- Max. 18 loop modules esserbus® / esserbus® PLus for a total of up to 2286 loop devices
- Integration in the short and open circuit resistant essernet network with up to 31 fire detection panels
- Four common relays, freely programmable, monitored, potential-free up to 24 V DC
- FARE interface
- 1 x TTY and 2 x RS485 interfaces for connecting the fire brigade peripherals, graphic management systems, remote control panels,repeater panel, printers
- Cascadable power supply for up to 450 W and 144 Ah battery capacity according to EN 54-4
- Degraded mode for monitored areas up to 48,000 m² or more than 512 fire detectors
- Optional redundant control module for monitoring areas > 48,000 m² or higher safety requirements
- Operating modes TM and PM according to DIN VDE 0833-2 to avoid false alarms
- Event memory for 10,000 events
- Display and control panel with 5.7 “graphic display
- Capacitive keyboard for touch-sensitive operation
- Programmable function keys with operating macros for additional functions
- Operating levels via access code
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER