/content/hbtbt/dk/en/search-results.html

    MCB Type Changeovers

    Double Pole MCB Changeover Impact 3

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Overview

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Features & Benefits:
    • Standard Conformity: IS/IEC 60947-3
    • Rated Current (In) A : 25A to 63A
    • Rated Voltage (ac) (Ue) V : 415V
    • Rated Frequency (f) Hz : 50Hz
    • Nos. of Poles (Execution) : 2P & 4P
    • mbient Temperature (oC): ,-5 to 55°C
    • Degree of Protection: IP20
    • Case & Cover : Moulded, flame-retardant thermoplastics material