/content/hbtbt/dk/en/search-results.html
    Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

    Switchsockets

    Slimline Plus Modular 2-gang Fan Speed Controller

    Honeywell's slimeline plus provides fan speed controllers designed for incandescent lamp & extra low voltage halogen lamp with ferromagnetic transformer.

    Overview

    The MK Slimline Plus range offers a wide range of accessories, which are unobtrusive and practical. Manufactured using polycarbonate, MK Slimline plus comes with a high gloss finish that is both tough and durable. Quick and easy installation is a given and multi-fixing points allow for angular movement that will easily accommodate improperly installed back boxes.

    Features & Benefits:
    • Stylish profile with surround of only 7mm thick
    • Bring style and flexibility to interior decoration
    • Choice of white or color shrouds
    • Six standard high quality metallic colors with the option for mix and match