/content/hbtbt/dk/en/search-results.html

    Unswitched Sockets

    HAB Zhizhen Intelligent Bezel-Free Panel Series - White - A

    HAB Zhenzhi series intelligent bezel-free panels draws inspiration from modern aesthetics, manufactured with high-quality processing techniques. Suitable for traditional and intelligent decoration demands, adding colors to modern home decorations.

    Overview

    Bezel-free, jogging flat-type intelligent switch designs

    UV painted high flame-retardant PC panel

    Reinforced metal support plate, easy to install and deformation resistant

    Switch key with a swing angle of 4° to fit your hand feeling

    Large pitch 2-3 pole socket design for simultaneous use of multiple appliances

    Push-pull terminal block for easy installation and effective protection of power cords

    Protection door against single-pole insertion to prevent electric shock

    Available in white, space grey, and elegant gold

    Form factor of 86mm*90mm*8.8mm, supporting one-piece mounting with a standard 86 box. Loose-proof wiring screws for the switch socket

    A complete solution of intelligent and traditional panels with the same appearance for a uniform decoration style.

    Certifications:
    • CCC