/content/hbtbt/dk/en/search-results.html

Panic Buttons

UP 1385-11N Escape door control terminal

UP 1385-11N Escape door control terminals have been designed to control electrical locking elements in the course of escape and rescue routes approved according to EltVTR with integrated control and power supply suitable for switching programs.

Overview

UP 1385-11N Escape door control terminals have been designed to control electrical locking elements in the course of escape and rescue routes approved according to EltVTR with integrated control and power supply suitable for switching programs. It consists of 3 modules for mounting in one standard flush-mounted box each with a depth of 62.5 mm including a triple frame.

The control module consists of mergency button (illuminated / positive opening)according to EN 60947-5-1 for all-pole.The Separation of the supply voltage to the Locking element with reusable, captive,not splintering.

There are emergency switch protective cover with integrated optical and door status display with symbolic arranged high-performance LEDs (green / red / yellow) for unlocked / locked / Alarm with information sign emergency button(Arrow down).

The Operating modules have key switch for locking / unlocking,Temporary release, alarm reset with Sabotage contact with Euro profile half cylinder, incl. 3 keys or for on-site Euro profile half cylinder Lock position 180 °, length 30.5 mm with cover matching the corresponding switch range.

Features & Benefits:
  • The Operating modules have key switch for locking / unlocking
  • The control module consists of emergency button for all poles
  • Short-term release with automatic relocking
  • Intruder alarm system or unlocking via timer and much more
  • With a programmable relay output for door locked / unlocked
  • Door open / closed or Collective alarm or Single alarm or Control
Certifications:
  • EN 60947-5-1
Specifications

Others

  • Panic Button Type
    • Control Terminal
  • Brand
    • Honeywell Security

Others

  • Panic Button Type
    • Control Terminal
  • Brand
    • Honeywell Security
  • Panic Button Type : Control Terminal
  • Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
POCCUSA86B00407
application/pdf 6.14 MB
5/10/2023
6.14 MB
Name
Description
File Size
Date
Size
POCCUSA86B00407
6.14 MB
5/10/2023
6.14 MB
Name
Description
File Size
Date
Size
POCCUSA86B00407
6.14 MB
5/10/2023