Paneles de control
Galaxy® Flex Alarm Panel Kit
Honeywell Galaxy® Flex Alarm Panel Kit is a solution for fully integrated, certified intrusion detection and access control & A2P 2 shields.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Honeywell Galaxy® Flex Alarm Panel Kit is a solution for fully integrated, certified intrusion detection and access control & A2P 2 shields, which offers great ease of use and flexibility to medium sized security systems. The costs of upgrading the system are minimal due to the 12 integrated zones on the central units. Galaxy Flex 20 is a feature-rich solution for small systems with a maximum of 20 detection points.
Features & Benefits:- Video doubt removal
- Several transmission options
- Mobile App
- Flexible extension
- Access Control
- Partial mode operation
- Up to 4 vacation schedules
- Firmware version III
- Three user interface
- Everything in one box
- Resettable fuses (PTC)
- Automatic cueing function for faster installation
- Wide range of detectors
- Wide variety of zone wiring
- NF & A2P 2 shields Certified
- Grade 2 safety class, Class environment II
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión