/content/hbtbt/es/es/search-results.html

    Lectores de tarjeta

    HID Maxi-Prox Proximity Reader

    Interrumpido

    Honeywell's HID Maxi-Prox Proximity readers include three bezels and are potted for both indoor and outdoor applications.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Honeywell brings HID Maxi-Prox Proximity readers include three bezels: black, charcoal grey and ivory and are potted for both indoor and outdoor applications. The OmniProx family is a complete line of 125 kHz HID compatible proximity readers. For locations that require a proximity reader able to withstand vandal-prone environments, the OP90 vandal resistant readers come standard in zinc die-cast metal housing.

    Features & Benefits:
    • Long read range distance up to 6in
    • Autotune allows read range to be maintained within four inches of metal
    • Wiegand, Clock-and-Data and selectable serial outputs available
    • Compatible with all HID cards and tags with formats up to 85 bits
    • Multicolour LED with internal or host control of the LED and beeper
    • Two MaxiProx units can operate one meter apart for "HI-LO" (truck and car) installations
    • Reader supervision signal for CASI-RUSCO panels