Lectores de tarjeta
iCLASS® R90 Long Range Reader
iCLASS® R90 Long Range Reader provides longer read range of proximity with more powerful, more versatile, and most importantly offer enhanced security through encryption and mutual authentication, making it ideal for access control applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
iCLASS® R90 Long Range Readers are ideal for installations incorporating parking control and long read range applications. The iCLASS Long Range Reader packages all the electronics in one rugged, attractive, and easy-to-install housing. iCLASS is more powerful, more versatile, and most importantly, offer enhanced security through encryption and mutual authentication. At the same time, iCLASS is user-friendly, delivering the convenience, affordability and reliability of proximity technology.
Using the 13.56 MHz technology platform, the iCLASS R90 read-only contactless smart card long range reader combines the longer read range of proximity with the flexibility and heightened security of smart card technology, making it ideal for access control applications. Featuring crisp architectural styling, the reader has an elegantly curved faceplate. The high intensity LED provides clear, visual feedback even in direct sunlight. Distinct tone sequences indicate status conditions
Features & Benefits:- Auto tuning for more consistent read ranges
- Multicolour LED and beeper can be controlled internally or at host
- All RF data transmission between the card and reader is encrypted using a secure algorithm
- Open architecture design permits the flexibility to use standard or custom keys for enhanced security
- The R90 includes a tamper switch to provide electronic notification of reader tampering
- Rugged, weatherized polycarbonate enclosure provides reliable performance and resistance to vandalism
- UL294/cUL (US)
- FCC Certification (US)
- IC (Canada)
- CE (EU),
- C-tick (Australia, New Zealand),
- SRRC (China)
- MIC (Korea)
- NCC (Taiwan)
- MIC (Japan)
- iDA(Singapore)
- RoHS
_blank
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión
Filters
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión