/content/hbtbt/es/es/search-results.html

    Relés de potencia

    Alerton Track Mount Pilot Relay

    Interrumpido

    Alerton Track Mount Pilot Relay have been packaged to save the installer time, trouble, and expense of purchasing separate components like relay, LED indicator, plug, mounting rail, transient guard at 10 or 15 amps.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Alerton Track Mount Pilot Relay Series contains relays that are rated at 10 or 15 Amps. They have been packaged to save the installer the time, trouble and expense of buying separate components (relay, LED indicator, socket, mounting rail, transient protection and housing) and assembling them on the job or at the shop.

    Features & Benefits:
    • Voltage: 10-30 VAC / DC 120 VAC
    • Contact Type: SPDT
    • # RELATIONSHIPS: 2
    • Length: 2.45 inches
    • Cable Size: 16 ''
    • Humidity range: 5 to 95% (non-condensing)
    • Brand: RIB
    • Cable rating: 600 V
    • AMPS: 15
    • Expected Relay Life: 10 million minimum mechanical cycles
    • Width: 4 inches
    • Operating temperature: -30 to 284.0 ° F
    • Height: 1.7 in
    • Description: track mount relay
    Certifications:
    • CE
    • RoHS
    • VdS
    • BOSEC