/content/hbtbt/es/es/search-results.html

    Actuadores lineales

    ML6421, ML7421 405 lbf Non-Spring Return Globe Valve Actuators

    Interrumpido

    ML6421 floating control and ML7421 modulating control 405 lbf Non-Spring Return Electric Linear Valve Actuators operate standard Honeywell valves in heating, ventilating, and air conditioning (HVAC) applications.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.
    The ML6421A,B Non-Spring Return Electric Linear Valve Actuators are suitable for use with low-voltage, single-pole double-throw (spdt), Series 60 two-position and floating controllers. These actuators operate standard Honeywell valves in heating, ventilating, and air conditioning (HVAC) applications.The ML7421A,B Non-Spring Return Electric Linear Valve Actuators are modulating control actuators used with controls that provide an analog output of 0 to 10 Vdc or 2 to 10 Vdc. These actuators operate standard Honeywell valves in HVAC applications. An internal selector plug can be used to reverse the direction of action.

    Features & Benefits:
    • Quick and easy installation, No separate linkage required
    • 3/4 in. (20 mm) stroke on ML6421A and ML7421A, 1-1/2 in. (38 mm) stroke on ML6421B and ML7421B
    • Low power consumption
    • Selectable 0(2) to 10 Vdc or 0(4) to 20 mA, Direct/reverse acting input signal with ML7421
    • Position feedback with ML7421
    • 405 lbf stem force for high close-off ratings
    • Force-limiting end switches
    • Manual operator
    • Synchronous motor
    • Maintenance free, Corrosion-resistant design
    • Conduit connector knockout
    Certifications:
    • Canadian Standards Association Listed
    • Underwriterís Laboratories, Inc. UL94-5V Flame Retardant (file E181716)
    • Meets CE requirements