/content/hbtbt/es/es/search-results.html

    Actuadores lineales

    MS7103A Flexible Intelligent Actuator

    MS7103A Flexible Intelligent Actuators are diamond spring return actuator provides powerful performance in a compact and intelligent package, for fast and easy installation

    Overview

    The combination of high quality, small size and competitive price makes the Diamond Actuator the perfect choice for high volume, low-torque applications with Simplified shaft adapter and integral conduit connector saves space and eliminates the need for additional tools or conduit connectors. Honeywell has long been a leading name in actuators, and the Diamond Spring Return Actuator is the latest addition to the popular Honeywell lineup. You can count on the Diamond Actuator to support your product with reliable performance day in and day out. 360-degree conduit connectors swivel for easy conduit installation at almost any needed angle.

    Features & Benefits:
    • Rooftop units
    • Economizers
    • Compact control dampers
    • Control valves
    • Floating, Modulating, or 2 position control
    • With analog feedback (2-10Vdc)
    • With and without auxiliary switches (2x SPST, 125 Vac, 1A resistive)
    • Drive time 90s, Spring Return time <25s