/content/hbtbt/es/es/search-results.html

    Piezas y accesorios

    Q7002 Interface Modules

    Interrumpido

    The Q7002 Interface Modules allow controllers with an otherwise incompatible signal to control an Economizer Logic Module or Direct Coupled Actuator.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The Q7002 Interface Modules allow controllers with an otherwise incompatible signal to control an Economizer Logic Module or Direct Coupled Actuator.

    Features & Benefits:
    • 24 Vac or 24 Vdc power.
    • Available for input signals: dc voltage, current, or resistive; and pulse-width modulation (PWM).
    • Available to provide output: analog voltage or current for an actuator.
    • Inputs and outputs are jumper-selectable and include adjustable zero and span.
    • Output is jumper-selectable direct or reverse acting.
    • Includes reference voltage and current to power an input device or sensor.
    • PWM time base is user-selectable with positive or negative input reference; all ranges have 255-step resolution.
    • Multiplex mode enables one PWM signal from a Building Automation System (BAS) controller to address and control up to eight interface modules.