/content/hbtbt/es/es/search-results.html

    Actuadores giratorios

    NOM25H Series Butterfly Valve Actuator

    NOM25...H...series electric butterfly valve actuators are used with V8 and V9 series butterfly valves to control water systems such as in buildings/public buildings/urban pipe networks.

    Overview

    NOM...H...series electric butterfly-valve actuators can be used with V8BF…25 or V9BF…25 butterfly valves and are available in switching and regulating control. As for regulating actuators, their feedback signal is 4 -20 mA/0 -10V/2 -10V which is field selectable, and electric heating prevents condensation and provides overheating protection. The protection rating of the actuators is IP67.

    Features & Benefits:
    • On-off control or analog control
    • Position self-locking, 3D position indication
    • Mechanical handwheel
    • Condensation prevention by heater