/content/hbtbt/es/es/search-results.html

    Válvulas de mariposa

    V9BF Series Butterfly Valve and NOM .. E Series Actuator

    V9BF Series Butterfly Valve and NOM .. E Series Actuator

    Overview
    Honeywell V9BF series butterfly valve and NOM: - E electric actuators can be used in the water system or ventilation system in many places such as commercial buildings, public buildings and urban pipe networks, and it can realize the regulation or switching control. The regulation type actuator can receive various control signals, such as 4~20mA, 0~10V, 1-5V or 2~10V (set in the field).

    Features & Benefits:
    • Simple structure, convenient operation, easy installation, and good sealing performance
    • , no backrest structure, with more reliable sealing, long service life, and high reliability
    • ,
    • switch control or analog control
    • , with manual operation
    • position self-locking, 3D position indication
    • The heater is condensation-free
    • IP67 protection grade
    • It can realize the on/off/stop control on site (NOM...- L).