/content/hbtbt/es/es/search-results.html
    Este sitio estará fuera de servicio por mantenimiento programado el domingo 17 de mayo, de 1 a.m. a 11 a.m. EST (de 5:00 a.m. a 3:00 p.m. GMT, de 6:00 a.m. a 4:00 p.m. CET y de 10:30 a.m. a 8:30 p.m. IST). Agradecemos su paciencia durante este tiempo.

    Válvulas antirretorno

    Dual Plate Check Valve

    Dual Plate Check Valves is designed for Chilled & Hot Water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other check valves.

    Overview

    Dual Plate Check Valves. Seal Test pressure. 17 bar. Shell Test pressure. 24 bar is designed for Chilled & Hot Water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other check valves.