/content/hbtbt/es/es/search-results.html

    Válvulas de puerta

    Gate Valve, Bronze Body, PN20

    Manual Gate Valve,Bronze Body PN20 is designed to isolate the flow in a system which able to open and close

    Overview
    The Honeywell Bronze Body Gate Valve PN20 (DN15 to DN50) delivers exceptional flow isolation in a system which able to open and close with exceptional durability, and ease of use, making it widely used in HVAC, water treatment, chemical processing, systems, and other industrial applications. This valve ensures optimal performance, dependable operation, and long-lasting efficiency in demanding environments."FEATURES AND BENEFITSDURABLE BUILDThe bronze body is designed to be compact and durable structure suitable for various applications.WRAS Certified