/content/hbtbt/es/es/search-results.html

    Piezas y accesorios

    Q5024 Globe Valve Linkage and Bonnet Adapters

    Q5024 Globe Valve Linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. Q5024 linkages are compatible with 2- and 3-way globe valves.

    Overview

    Q5024 Globe Valve Linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. Q5024 linkages are compatible with 2- and 3-way globe valves.

    Features & Benefits:
    • Used with 2-way and 3-way globe valves in modulating or twoposition service.
    • Quick and simple installation with no disassembly required.
    • Heavy-duty steel rack and pinion construction and aluminum diecast housing.
    • Maintenance-free construction.
    • Flexible actuator mounting orientation.
    • Adjustable manual override lever and valve position indicator.
    • Available for 1/2 in. through 6 in. globe valves made by most manufacturers.
    • Used with Honeywell MS and MN Spring and Non-Spring Actuators.