/content/hbtbt/es/es/search-results.html

    Válvulas de control independientes de la presión

    Constant Flow Balancing Valve with DN100 and DN150 Size

    Interrumpido

    Honeywell “ConF V5” series constant flowrate balancing valves are new type of balancing valve for flow control in HVAC hydronic system, It can keep the flow constant in working differential pressure range when system pressure fluctuates

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Honeywell “ConF V5” series constant flowrate balancing valves are new type of balancing valve for flow control in HVAC hydronic system, It can keep the flow constant in working differential pressure range when system pressure fluctuates. “ConF V5” series constant flowrate balancing valve can also be used in other applications when it has the same function demand.

    Features & Benefits:
    • Rousting design save the installation space
    • Simplified pipe design and calculation
    • Quick and easy setup
    • No balancing debug work required