/content/hbtbt/es/es/search-results.html

    Válvulas de control independientes de la presión

    Critical Spaces Control Platform

    A complete critical space platform where the Phoenix Controls venturi valve is coupled with native BACnet IP and MS/TP controllers, high speed linear actuation, and digital dispays to control the most demanding environments

    Overview
    "The Critical Spaces Control Platform consists of 5 key components outline below.

    At the heart of the system is the Phoenix Controls venturi valve offering mechanical pressure independence to maintian stable, precise airflow control.

    The Programmable BACnet Controller (PBC) provides flexible, freely programmable, demand-led control delivering tangible benefits that improve safety, manage energy spending, and add new levels of functionality to today's building management systems. Available in both BACnet IP and BACnet MSTP.

    For high speed applications, the Actuator Control Module (ACM) provide precise control of the linear high speed actuator on the venturi valve. The ACM houses the characterization data and signals from the differential pressure sensor or switch. There is an optional Fail-Safe Module to preserve the room's pressurization during outages.

    The touch screen fume hood display unit works in conjunction with the Phoenix venturi valve, sash sensors, and zone presence sensors to visually provide real-time system status.

    The Flow Manager mobile app, connected via Bluetooth, allows authorized users to view the Phoenix system for trouble shooting, day-to-day maintenance, and operations. "


    Support configuration for all valve sizesHigh speed and low speed actuation controlOne controller allows for control of multiple valves Freely programmable to meet specific room needs Temperature and humidity control without compromising pressurization Scalable, universal input/output (I/O)Enhanced fume hood control "
    Specifications

    Otros

    • Brand
      • Phoenix Controls

    Otros

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls