/content/hbtbt/es/es/search-results.html

    pressure regulating valves

    Kombi-2-Plus Manual Double Regulating Balancing Valve

    Interrumpido

    The V5032 Kombi-2-plus is a static, variable orifice double regulating balancing valve for the return with additional shutoff function. It is used to manually balance the flow and to set resistances to an equal level all over the system.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The V5032 Kombi-2-plus is a static, variable orifice double regulating balancing valve for the return with additional shutoff function. It is suitable for use in variable and constant flow systems to manually balance the flow and to set resistances to an equal level all over the system.

    V5032 Kombi-2-plus is typically used for static balancing of fan coil units, air handling units, chilled ceilings and two-pipe heating systems. A usage in the return is to be preferred but it can be used also in the supply.

    Features & Benefits:
    • Easy commissioning
    • Maintenance friendly
    • Wide range of application - Sizes DN15 up to DN80
    • Versions for standard and low flow rates available
    Puede comparar hasta 5 artículos a la vez ×

    Comparar X productos

    Borrar todo

    0 de 5 productos para comparar