/content/hbtbt/es/es/search-results.html

    Válvulas de regulación de presión

    Threaded End Connection Valve

    The Threaded Valve is a V5 series valve and End Connection High Close-Off Pressure Rating Linear Valve.

    Overview

    The Threaded Valve is a V5 series valve and End Connection High Close-Off Pressure Rating Linear Valve. It’s body is made by bronze material with BSPT-threaded connections.

    Features & Benefits:
    • Bronze body with BSPT-threaded connections.
    • High close-off pressure rating, couple with 600Nm actuator (ML6420/ML7420).
    • Low seat leakage rate (≤0.05 percent of KVS).
    • Spring-loaded, self-adjusting packing.
    • Accurate positioning to ensure state of the art temperature control.
    • Sizes range from DN65…DN80.