/content/hbtbt/es/es/search-results.html

    Válvulas de zona

    VN4/6 Series Fan-Coil Electric Valve

    Interrumpido

    VN series two-way valves consist of an electric actuator and a valve body and are used in fan coils, for ambient temperature control in residential and commercial buildings.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    VN series two-way valves are designed to turn on/off cold and hot fluids, used in separate fan coils, wall plate radiators, convective air heaters, etc.

    Depending on the valve model, control signals are single-pole, single-throw or single-pole, double-throw. Valve pipe diameters are 1/2"-1" with female thread connection.