/content/hbtbt/es/es/search-results.html

    Cables

    VESDAnet RS-485 15-Way Cable

    Interrumpido

    VESDAnet RS-485 15-Way Cable is used to interface to a VESDAnet. Modbus HLI supports up to a maximum of 40 VESDA detectors on a VESDAnet.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    VESDAnet RS-485 15-Way Cable is used to interface to a VESDAnet. Modbus HLI supports up to a maximum of 40 VESDA detectors on a VESDAnet. The Modbus HLI supports VESDAnet detector zone numbers between 1 to 200. The Modbus HLI divides up the address range into to 7 logical networks. For example, the first 30 addresses are considered in network 1, addresses between 31 to 60 are in network 2 and so on.

    Features & Benefits:
    • Direct access and monitoring of your VESDAnet system.
    • Seamless data transfer.
    • Easily configured using Xtralis configuring and monitoring software packages.