/content/hbtbt/es/es/search-results.html

    Tarjetas y módulos de red

    KE2 Simple Interface Board

    KE2 Simple Interface Boards are microprocessor based controllers, designed to provide the best value interface for third-party controls.

    Overview

    KE2 Simple Interface Boards are microprocessor based controllers. They have been designed to provide the best value interface for third-party controls. The Interface Boards are conformal coated to protect the board against moisture. The coating allows the board to operate in the refrigerated space.

    Features & Benefits:
    • Configured to meet individual system needs
    • Easy to install