/content/hbtbt/es/es/search-results.html

    Tarjetas y módulos de red

    LON Bus Interface

    Eltek LON Bus Interface for NGBVA, NGBVE, NZBVA and NZBVE emergency lighting systems.

    Overview

    The Eltek LON Bus Interface for NGBVA, NGBVE, NZBVA and NZBVE emergency lighting systems. LON bus interface LON-NGZ module for communication with the control system in a building via LON bus. Control of continuous operating mode ON/OFF, function test and trigger insulation test signal for emergency mode ON/OFF, mains mode, battery mode, mains fault on main distribution board(phase L1, L2, and L3), mains faults on subdivision cards, group faults, charging faults, battery faults, luminaire fault, bus fault, deep discharge.

    Features & Benefits:
    • Continuous operating mode ON/OFF, function test and trigger insulation test signal
    • Emergency mode ON/OFF, mains mode, battery mode, mains fault on main distribution board(phase L1, L2, and L3), mains faults on subdivision cards, group faults, charging faults, battery faults, luminaire fault, bus fault, deep discharge