Servidores
NOTI, FIRE, NET™ Web Server
The NOTI, FIRE, NET™ Web Server (NWS-3) is a web-based device that acts as an HTML server, allowing remote access to the NOTI, FIRE, NET™ network via the Internet or an intranet.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The NOTI, FIRE, NET™ Web Server (NWS-3) is a web-based device that acts as an HTML server, allowing remote access to the NOTI, FIRE, NET™ network via the Internet or an intranet. With the NWS-3 interface, users can view fire alarm control panel (FACP) event history, event status, device properties and other information based on access permissions defined by the system administrator. All data available on the NWS-3 is a “snapshot” of the data on the NOTI, FIRE, NET™ network at the time the browser requested the information. The NWS-3 interfaces to the Internet/intranet using an IP-based wire Ethernet connection.
Features & Benefits:- One NWS-3 supports multiple users
- Standard Ethernet over IP connection
- Your system remains secure by installing the NWS-3 behind your network firewall
- Supports up to 64 operator and 64 administrator accounts
- Built-in password security and user-access record
- Automatically send up to 50 emails or text messages in response to any system event
- Multiple users can access the web server at the same time
- UL/ULC Listed: S635
- CSFM: 7165-0028:0247
- FDNY: COA#6045
Otros
- Brand
- NOTIFIER
Otros
- Brand
- NOTIFIER
- Brand : NOTIFIER