Termostatos
MODEVA Thermostat
INNCOM MODEVA series thermostats uses a capacitive touch and screwless user interface for a sleek, modern, and highly configurable look. They are available in horizontal or vertical formats and may be customized to match the switches.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's INNCOM MODEVA series thermostats use a capacitive touch and screwless user interface for a sleek, modern, and highly configurable look. Honeywell will work directly with the Hotelier to design a unique user interface and create a brand standard for your guestroom controls. MODEVA Thermostats are available in horizontal or vertical formats and may be customized to match the switches. The ecoMODE® technology smart green button may be added as well as Privacy and Service enunciation buttons. The MODEVA system’s flexibility proceeds from the highly configurable touch user interfaces, logic board, and actuators and mounting brackets (Load Assemblies). MODEVA PCBAs contain all of the hardware components (including logic operations, communications, and user interface functionality) necessary to operate as a low voltage controls interface within a thin (8mm thick) assembly that rests outside of the wall box cavity. Therefore, the MODEVA thermostats can perform without the use of the Load Assemblies, communicating only by wired S5bus. The MODEVA platform uses magnets located on the back side of the logic board to adhere to the large flat metal surfaces of the wall brackets. This allows for screwless mounting that adds to the aesthetic product design.
Features & Benefits:- Fully customizable user interface color text and font options
- Fully customizable programming to operate specific HVAC, FCU, and PTAC units
- Digital input (door switch monitoring)
- Screwless magnetic mounting
- Wired S5 bus communications
- Available in American single gang vertical or horizontal gang box mounting or British gang box mounting
- ecoMODE®
- FCC
- CE
- RoHS
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión