/content/hbtbt/es/es/search-results.html

    Cables de controlador

    Li-ion Tamer Rack Monitor

    The Li-ion Tamer Rack Monitoring system is a device that monitors lithium-ion battery off-gas events. It has digital and Modbus serial outputs that can be used to electrically isolate the battery system and activate the ventilation system.

    Overview

    The Li-ion Tamer Rack Monitoring system is a device that monitors lithium-ion battery off-gas events. It has digital and Modbus serial outputs that can be used to electrically isolate the battery system and activate the ventilation system. Off-gas events occur early in the failure mode of lithium-ion batteries and very early detection of these events allow proper mitigation steps to be taken to avoid a catastrophic thermal runaway failure. Li-ion Tamer Rack Monitoring system is designed to be plug-and-play, easily to install and consists of two primary components, (i) off-gas sensors, (ii) controller. Off-gas sensors comprise on-board detection algorithms making them acutely sensitive to lithium-ion battery off-gassing compounds, do not require calibration, are compatible with all forms of lithium-ion battery form factors and chemistries and have a lifetime comparable to a typical lithium-ion battery system.

    Features & Benefits:
    • Early warning of lithium-ion battery failures
    • Enable thermal runaway prevention with proper mitigation actions
    • Single cell failure detection without electrical or mechanical contact of cells
    • Extended product lifetime
    • Calibration-free product
    • Highly reliable output signal
    • Low power consumption
    • Compatible with all lithium-ion battery form factors and chemistries
    • Easy installation
    • Independent and redundant perspective on battery health
    Certifications:
    • CE
    • RoHS 3 EU 2015/863
    Specifications

    Otros

    • Brand
      • Xtralis
    • Regulatory Approvals
      • UL 61010 and CSA 22.2 NO. 61010; EN 61326 Watt
    • For Use With
      • Li-ion tamer rack monitoring system volt

    Otros

    • Brand
      • Xtralis
    • Regulatory Approvals
      • UL 61010 and CSA 22.2 NO. 61010; EN 61326 Watt
    • For Use With
      • Li-ion tamer rack monitoring system volt
    • Brand : Xtralis
    • Regulatory Approvals : UL 61010 and CSA 22.2 NO. 61010; EN 61326 Watt
    • For Use With : Li-ion tamer rack monitoring system volt
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    LT-ACC-CCL-1
    1' Ctrl Daisy Chain Cable (RJ45 Grey)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-lt-acc-ccl-1
    LT-ACC-CCL-1
    1' Ctrl Daisy Chain Cable (RJ45 Grey)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-lt-acc-ccl-1
    LT-ACC-SCL
    MODBUS Serial Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-lt-acc-scl-li-ion-tamer-rack-monitor-modbus-serial-cable-mal-primaryimage
    LT-ACC-SCL
    MODBUS Serial Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-lt-acc-scl-li-ion-tamer-rack-monitor-modbus-serial-cable-mal-primaryimage
    LT-ACC-SCL-MF
    6' MODBUS Serial Cable M-F
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-lt-acc-scl-li-ion-tamer-rack-monitor-modbus-serial-cable-mal-primaryimage
    LT-ACC-SCL-MF
    6' MODBUS Serial Cable M-F
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-lt-acc-scl-li-ion-tamer-rack-monitor-modbus-serial-cable-mal-primaryimage