/content/hbtbt/es/es/search-results.html

    Soportes y herrajes de carcasa

    Termination Board

    Notifier’s termination boards are used with AFP-2800 fire alarm panels. It has 4 x 1A monitored outputs and 4 x ELV 1A relay contact outputs. It has LED indications of relay outputs, fuses, ring power and ground fault.

    Overview

    Notifier’s termination boards are used with AFP-2800 fire alarm panels. Two conventional Alarm Zone inputs are provided in it, detecting open circuit fault, alarm, and normal. Each input is monitored and requires a 4K7 (nom) EOL resistor. It has 4 x 1A monitored outputs and 4 x ELV 1A relay contact outputs. It has communications link of EIA485 on dual ports. It has LED indications of relay outputs, fuses, ring power and ground fault.

    Features & Benefits:
    • Two conventional Alarm Zone inputs are provided
    • Each input is monitored
    • 4 x 1A monitored outputs
    • 4 x ELV 1A relay contact outputs
    • Communication links of EIA485 on dual ports
    • LED indications of relay outputs, fuses, ring power and ground fault
    Certifications: