/content/hbtbt/es/es/search-results.html
    Este sitio estará fuera de servicio por mantenimiento programado el domingo 17 de mayo, de 1 a.m. a 11 a.m. EST (de 5:00 a.m. a 3:00 p.m. GMT, de 6:00 a.m. a 4:00 p.m. CET y de 10:30 a.m. a 8:30 p.m. IST). Agradecemos su paciencia durante este tiempo.

    Accesorios

    Malleable Iron Beam Clamp

    Malleable Iron Beam Clamps are used with conduit hangers, bridle rings and drop 1/4-20 rods and they are tapped for rods on the bottoms and backs.

    Overview

    Malleable Iron Beam Clamps are used with conduit hangers, bridle rings and drop 1/4-20 rods and they are tapped for rods on the bottoms and backs. Malleable Iron heavy duty beam clamps are used to hang medium, light, or heavy loads from structural beams. Their hardened cup point screw and malleable iron body will not distort or slip off beam edge when tightened.

    Features & Benefits:
    • Zinc plated iron material
    • Load Capacity of 250Lb
    • Low cost easy to install
    Certifications:
    • UL
    • CUL
    Specifications

    Otros

    • Brand
      • Alerton
    • Product Type
      • Beam Clamp Degrees Celsius

    Otros

    • Brand
      • Alerton
    • Product Type
      • Beam Clamp Degrees Celsius
    • Brand : Alerton
    • Product Type : Beam Clamp Degrees Celsius