/content/hbtbt/es/es/search-results.html
    Este sitio estará inactivo por mantenimiento programado el sábado 8 de agosto, de 7:00 PM a 5:00 AM EST (11:00 PM a 9:00 AM GMT, domingo 9 de agosto de 1:00 AM a 11:00 AM CET y de 4:30 AM a 2:30 PM IST). Agradecemos su paciencia durante este tiempo.

    Accesorios de trunking

    Prestige 2com Socket Spacer

    Prestige 2com Socket Spacers are a range of products manufactured from PVCu for robust performance.

    Overview

    Prestige 2com Socket Spacers are a range of products manufactured from PVCu for robust performance. The system is designed to accommodate the complementary Logic Plus range of switches & sockets.

    Features & Benefits:
    • This accessory is compatible with the MK Prestige 2com Cable Management range that boasts the following features & benefits:
    • CAT 5e, 6 & 7 Compliant
    • Maximises Capacity - 60mm deep trunking with two equal compartments to maximise data channel cabling
    • Flexible Accessories - can be mounted on either or both compartments, enabling maximum use of wiring space in one compartment
    • Stylish and Robust - Single piece end caps, corners and couplers for improved aesthetics and solid construction. Screw fix option for security of corner fittings
    • Pre-drilled Trunking Bases - Eliminates the need to measure and drill fixing holes on site thus reducing installation time
    • All Extrusions manufactured from 100% recycled material
    • 10 year guarantee
    Certifications:
    • BSEN50085-2-1:2006
    Specifications

    Otros

    • Brand
      • MK Electric

    Otros

    • Brand
      • MK Electric
    • Brand : MK Electric