/content/hbtbt/es/es/search-results.html

    Aisladores

    Four Pole Isolator Impact 3

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Overview

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Features & Benefits:
    • Standard Conformity: IEC-60947-3
    • Rated Current (In) A : 25A to 125A
    • Rated Voltage (ac) (Ue) V : 415V for 2P & 4P
    • Rated Frequency (f) Hz : 50Hz
    • Nos. of Poles (Execution) : DP & FP