/content/hbtbt/es/es/search-results.html

    Localizadores de interruptor

    Logic Plus™ Neon Plateswitch

    Interrumpido

    MK Logic Plus™ Plateswitches are suitable for controlling lighting circuits in domestic, commercial and industrial applications. These Plateswitches are provided with Neon Locator and used for Tungsten GLS Lamps.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    MK Logic Plus™ Plateswitches are designed for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications. These Plateswitches are provided with Neon Locator and used for Tungsten GLS Lamps. A textured, polycarbonate moulding allowing the glow of the neon to be seen at almost any angle. Designed to complement the Logic Plus™ 1, 2, or 3 gang plateswitches. It is easy to install in existing locations. Used for location of switches in dark situations.

    Features & Benefits:
    • Available with Neon Locator
    • High gloss & high quality material
    • Used for location of switches in dark situations
    Certifications:
    • BS 5733:2010
    Specifications

    Otros

    • Brand
      • MK Electric
    • Fixing Centers
      • 60.3 millimetre

    Otros

    • Brand
      • MK Electric
    • Fixing Centers
      • 60.3 millimetre
    • Brand : MK Electric
    • Fixing Centers : 60.3 millimetre