/content/hbtbt/es/es/search-results.html

    Cajas de montaje modulares

    Surface-mounted housing, IP54

    Surface-mounted sockets are designed for permanent connection, unbreakable with 7-pole terminal block, for up to 2.5 mm² conductor diameter, including screw connection PG 16, with voltage.

    Overview

    The wet room program. So much protection must be. Water and electricity - there is even a more dangerous combination, electrical installation

    Solutions in damp areas require 100

    Perfection. A perfection, like the up- or. Flush-mounted wet room programme

    by Honeywell PEHA: This collection meets all

    technical

    Requirements for water-protected products.

    Features & Benefits:
    • Protection against water / moisture
    • attractive design
    • complete range
    • good quality
    • Protection class IP 54
    • 10 years warranty
    Specifications

    Otros

    • Brand
      • PEHA

    Otros

    • Brand
      • PEHA
    • Brand : PEHA