/content/hbtbt/es/es/search-results.html
    Este sitio estará fuera de servicio por mantenimiento programado el domingo 17 de mayo, de 1 a.m. a 11 a.m. EST (de 5:00 a.m. a 3:00 p.m. GMT, de 6:00 a.m. a 4:00 p.m. CET y de 10:30 a.m. a 8:30 p.m. IST). Agradecemos su paciencia durante este tiempo.

    Bases de carga USB

    Elements USB Integrated SwitchSocket

    Elements USB Integrated SwitchSocket

    Overview
    The Elements range includes an extensive number of socket outlets offering USB charging capability. Options are available to charge via Type A and C outputs and now includes a 30W fast-charging USB solution.The new 30W USB Type A+C chargers feature GaN technology and fast charging over the Power Delivery (PD) protocol, efficiently delivering power to a wide range of electronic devices whilst charging them quickly. Available in eight high quality finishes including metallic and synthetic offerings.

    Features & Benefits:
    • USB charging utilising the Power Delivery (PD) protocol. The charger will communicate directly with connected electronic devices using the PD protocol to negotiate the charging parameters (current & voltage) in order to optimize charging speeds and protect the battery health.
    • A wide variety of electronic devices can be charged, phones can be charged from 0 to 50% in as little as 30 minutes. Circuitry utilises the latest GaN technology allowing a higher power efficiency.
    • Type C charging drives to reducing e waste as defined by EU directive, standby power is less than 100mW The 13A socket outlets have double pole switching as standard and incorporate a 3 pin "child resistant" safety shutter to inhibitaccess to power unless all 3 pins of a 13A plug are inserted. Terminal screws are backed out and in line to allow for ease of installation with the terminals being prominently marked for clear identification. The socket has a 5 year guarantee period.
    Certifications:
    • BS1363-2:2016 + A1:2018
    Specifications

    Otros

    • Brand
      • MK Electric

    Otros

    • Brand
      • MK Electric
    • Brand : MK Electric