/content/hbtbt/es/es/search-results.html

    Bases de carga USB

    Honeywell USB Charger

    Honeywell USB Chargers are 1 or 2 modules support accessories with 1 or 2 ports.

    Overview
    Honeywell Citric range USB Charger are 1/2 modules support accessories with 1 or 2 ports.
    Available in Type A & Type C.

    Features & Benefits
    •  Compliance to IS 13252(PART 1)/ IEC60950-1.
    •   A or C Type
    •   Easy Installation/ removal of module due to the snap fit feature.
     •  Compatible to Citric Plates