/content/hbtbt/es/es/search-results.html

    Bases de carga USB

    MK Aria USB Sockets

    MK Aria USB Sockets features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Overview

    MK Aria USB Sockets features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Available in 1 Gang & 2 Gang version with double pole switching, Switched operation

    Features & Benefits:
    • Manufactured from Polycarbonate material, High Gloss finish, robust and tough
    • Switch rocker prominently printed with red flash to indicate ‘on’
    • Earth Pin operated safety Shutter
    • Minimum 3mm switching Contact Gap
    • Suitable for use with 13A adaptor (BS 1363-3)
    • 5 Year Guarantee
    • Type-A + C USB Charging Port
    • •Fasting Charging Capability:
    • •Total output 18W
    • •Charging Protocol Type A: QC 3.0 & Type C : USB Power Delivery 3.0
    Certifications:
    • BS 1363-2
    • MS 589-2
    • SS 145-2
    Specifications

    Otros

    • Brand
      • MK Electric

    Otros

    • Brand
      • MK Electric
    • Brand : MK Electric