/content/hbtbt/es/es/search-results.html

    Interruptores de alta corriente

    I Series High Current Switches

    I Series high current switches are a range of double pole switches designed to control appliances rated at 20A or above.

    Overview
    I Series high current switches are a range of double pole switches designed to control appliances rated at 20A or above. Availble with and without indicators in 3 finishes White ,Pearl and Black. Terminal screws are held captive in the terminal cage. 5 year guarantee. Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact. Compact design, copper moving contacts with sliver tip, Tested to 10k operations, 20A & 45A modules with LED indication, 45A in 2 Module foot printIEC60669-1