/content/hbtbt/es/es/search-results.html

    Módulos de guía DIN

    EnOcean Easyclickpro module JR, 4 channel, 2 HP, for 2 blinds/shutters

    Interrumpido

    Easyclickpro module JR, 4 channel, 2 module widths (for 2 blinds/roller shutters)

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.
    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters a gentle finger pressure so that an electrical impulse is generated - and without any power source! This energy is generated on the interference-free 868 MHz frequency is a radio signal used by various electrical consumerssuch as light sources, blinds and roller shutter motors. To this end consumers are only equipped with receivers.Features & Benefits:
    • 2-button function ON/OFF
    • Tastenfunktion
    • Timer functions
    • Control of the light scenario
    • Hotel card desk
    • Time-controlled grid separation
    • Temperature control
    • Fan control
    • Window contact
    Specifications

    Otros

    • Brand
      • PEHA

    Otros

    • Brand
      • PEHA
    • Brand : PEHA