/content/hbtbt/es/es/search-results.html
    We are currently investigating an intermittent issue affecting logins. Our team is working diligently to resolve it. Thank you for your patience and understanding.

    Módulos de guía DIN

    EnOcean Easyclickpro module UNI dimming, 1 channel, 2 HP

    Interrumpido

    Easyclickpro module UNI Dimm, 1 channel, 2 module widths

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.
    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters a gentle finger pressure so that an electrical impulse is generated - and without any power source! This energy is generated on the interference-free 868 MHz frequency is a radio signal used by various electrical consumers such as light sources, blinds and roller shutter motors. To this end consumers are only equipped with receivers.Features & Benefits:
    • 2-button function ON/OFF
    • Tastenfunktion
    • Timer functions
    • Control of the light scenario
    • Hotel card desk
    • Time-controlled grid separation
    • Temperature control
    • Fan control
    • Window contact
    Specifications

    Otros

    • Brand
      • PEHA

    Otros

    • Brand
      • PEHA
    • Brand : PEHA